Motor_Parameters (Motor_Pole_Pairs)

Index.Sub 2012.2H
Data Type Unsigned16
Access Read/Write
PDO Mappable No
Unit  Number of motor pole pairs

Range

2; 3; 4; 5; 6; 8; 10; 11; 12; 15; 25; 45; 50; 100
Default Value 50 (typical value for stepper motors)
Store Supported Yes
Description It sets the number of motor pole pairs.

Notes